IESNA:LM-63-2002
[TEST]P940369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10164
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1354.4 1248.9 1152.8 1063.2 990.1 958.8 957.2 973.6 1017.6 1111
1256.6 1427 1619.3 1830.3 2007.2 2167.1 2315.4 2479.7 2613.8 2757.7
2935.2 3052.3 3138.5 3249.5 3408.9 3731.9 4214.9 4823.2 5324.8 5258.3
4313.8 2313.2 754.4 320.3 125.3 41.2 0
1354.4 1256.6 1161 1070.4 997.3 961 961.6 976.9 1020.3 1112.7
1255.5 1418.7 1611.6 1825.3 2002.8 2164.9 2309.9 2465.4 2605.5 2750.1
2924.2 3058.9 3151.7 3230.8 3395.7 3699 4158.3 4767.1 5303.9 5245.7
4395.7 2442.9 867.6 333.5 140.1 50 0
1354.4 1259.9 1168.2 1081.3 1008.8 967.6 962.1 972 1005.5 1076.4
1197.8 1361 1549.5 1751.1 1941.2 2112.1 2255 2385.8 2523.7 2680.8
2855.5 3044 3197.9 3317.1 3462.7 3709.4 4105.6 4702.3 5381.4 5654
5028.1 3264.3 1301.1 581.3 256.6 91.8 0
1354.4 1258.3 1174.7 1093.4 1022.5 981.3 969.2 976.4 999.5 1051.7
1150 1289.6 1456.1 1637.9 1824.8 2020.4 2206.6 2363.2 2510.5 2671.5
2867.1 3062.7 3240.7 3400.6 3586.3 3818.8 4181.4 4773.7 5675.4 6562.8
6546.8 4833.6 2461 1162.1 537.4 184.1 0
1354.4 1266.5 1190.7 1120.4 1056.1 1010.5 993.4 996.7 1014.3 1052.8
1122.5 1229.7 1373.1 1527 1689 1880.3 2102.8 2335.2 2540.7 2753.3
2958.8 3188 3429.7 3659.4 3916.6 4240.7 4697.3 5369.9 6444.1 7798
8284.2 6467.2 4202.3 2156.6 934.1 290.7 0
1354.4 1265.4 1195.6 1125.3 1062.1 1014.3 995.1 999.5 1016.5 1053.9
1116.5 1220.9 1358.8 1510.5 1668.7 1855.5 2080.3 2316.5 2533 2755.5
2967.1 3195.7 3437.4 3679.7 3949 4283.6 4739.7 5403.4 6445.2 7768.8
8280.4 6564.4 4184.1 2123.1 913.8 280.2 0
1354.4 1276.9 1213.8 1155.5 1100.6 1056.6 1034.1 1030.2 1046.7 1080.2
1134.1 1217.1 1322.6 1449.5 1606.6 1785.7 2018.7 2279.7 2564.9 2868.2
3173.1 3473.1 3756.1 4031.4 4322.6 4651.2 5022.1 5479.8 6066.6 6622.1
6282 4416.6 1892.9 602.8 217.6 53.3 0
1354.4 1291.2 1241.2 1198.4 1157.7 1122 1098.9 1087.9 1095.1 1124.2
1171.5 1233 1314.3 1427.5 1581.9 1777.5 2011.6 2280.8 2573.1 2870.9
3154.5 3425.3 3683 3931.4 4155 4350.1 4503.4 4589.6 4518.2 3977.5
2528.6 884.6 347.3 199.5 98.9 34.1 0
1354.4 1311 1277.5 1248.9 1223.7 1198.9 1183.5 1178.6 1183.5 1202.8
1235.2 1281.3 1350 1455.5 1596.2 1774.8 1990.7 2234.7 2483.6 2726.4
2950.1 3171.5 3355 3517.7 3636.9 3696.2 3674.2 3501.2 3027 2039.1
843.4 362.1 247.8 174.2 111.5 48.4 0
1354.4 1330.2 1314.3 1302.8 1291.8 1283.5 1281.9 1289 1303.9 1330.8
1366.5 1413.8 1478.1 1575.3 1700 1864.3 2066.5 2294.5 2533.6 2781.9
3034.1 3283 3513.8 3712.7 3870.4 3931.9 3812.7 3353.4 2377.5 1072.5
444.5 284.6 201.7 137.9 90.1 41.2 0
1354.4 1358.3 1360.5 1366.5 1373.1 1383 1397.8 1423.1 1457.7 1501.7
1558.3 1627.5 1723.7 1857.7 2033 2245.6 2486.3 2741.3 3006.1 3271.5
3534.7 3792.9 4035.8 4202.3 4234.7 4061.1 3600.1 2785.2 1611.6 603.9
312.1 215.9 149.5 92.3 54.9 19.8 0
1354.4 1366 1375.9 1392.3 1406.6 1423.7 1446.7 1474.8 1513.8 1561
1617.6 1691.2 1788.5 1916.5 2071.5 2252.2 2450.6 2658.3 2873.7 3084.7
3286.3 3486.3 3656.1 3752.8 3711.1 3480.8 3017.1 2301.1 1311.6 497.3
265.4 180.8 125.3 75.3 41.2 11.5 0
1354.4 1374.8 1395.1 1417.1 1441.2 1462.1 1490.7 1523.1 1557.2 1602.8
1653.3 1710.5 1784.6 1877.5 1985.8 2107.2 2239.6 2375.9 2515.4 2647.3
2770.9 2870.9 2922.6 2880.8 2711.6 2389.1 1943.4 1407.7 799.5 367
223.6 158.2 112.1 73.1 43.4 14.8 0
1354.4 1385.2 1420.9 1457.7 1489.6 1514.3 1541.2 1562.1 1578.1 1593.4
1604.4 1612.7 1620.4 1624.2 1618.2 1591.2 1541.8 1481.9 1423.1 1336.8
1195.6 1014.9 840.7 695.6 576.9 483 409.9 352.8 304.4 263.2
221.4 185.2 150.6 112.6 72 26.4 0
1354.4 1400.6 1446.2 1490.7 1520.9 1540.7 1551.1 1555 1546.7 1532.4
1511.6 1480.8 1430.8 1366 1284.6 1194.5 1106.6 1022.5 939.6 856.1
771.4 694.5 628.6 563.7 507.2 457.7 416.5 380.8 346.2 311.5
270.9 231.9 186.8 139.6 81.9 32.4 0
1354.4 1413.8 1470.9 1511.6 1536.8 1545.1 1540.1 1531.3 1511 1481.9
1434.1 1359.4 1273.7 1191.8 1128.6 1076.4 1018.2 951.1 882.4 818.1
765.9 737.9 697.3 641.2 587.9 539.6 490.7 442.9 400.6 359.9
313.2 262.1 202.8 143.4 83.5 40.1 0
1354.4 1424.8 1485.7 1523.7 1537.4 1533 1524.8 1506.1 1472.6 1420.4
1351.1 1277.5 1211 1152.8 1097.3 1042.9 985.2 924.2 870.9 830.8
818.7 815.4 787.4 741.2 691.2 640.1 578.6 518.1 462.1 414.8
368.7 317.6 267 206 144 74.7 0
1354.4 1436.3 1498.9 1532.4 1535.2 1523.7 1508.8 1480.2 1428.6 1365.4
1308.8 1262.1 1212.1 1153.9 1089 1025.3 958.8 896.2 838.5 805.5
794.5 780.2 763.2 734.1 683.5 633 589 548.4 517 482.4
439 392.9 342.9 284.1 222.5 132.4 0
1354.4 1443.4 1505.5 1530.2 1527.5 1510.5 1487.4 1447.8 1389 1336.3
1299.5 1263.8 1219.3 1161.6 1091.2 1010.5 930.8 855.5 789.6 760.5
729.7 708.8 684.1 631.3 579.1 539 505.5 481.3 462.1 431.9
402.2 357.1 306.6 257.1 198.9 118.1 0
1354.4 1446.2 1511.6 1532.4 1523.7 1505.5 1476.4 1425.3 1368.2 1325.8
1294.5 1262.1 1220.4 1167.1 1092.9 1001.7 901.1 811 741.2 706.6
668.1 633.5 584.6 526.4 481.9 447.8 420.9 398.4 374.2 346.2
325.3 281.9 229.7 187.9 144.5 72.5 0
1354.4 1454.4 1516 1533.5 1524.2 1503.3 1467.6 1416 1358.8 1319.3
1289.6 1253.9 1214.9 1157.7 1084.1 993.4 890.1 788.5 712.7 661.6
610.5 573.1 520.3 476.9 435.2 402.8 376.9 356.6 339.6 320.3
338.5 280.8 214.3 163.7 121.4 50.6 0
1354.4 1453.9 1517.1 1535.2 1525.3 1502.2 1470.4 1416.5 1357.7 1320.4
1289.6 1255.5 1217.6 1162.1 1090.1 998.9 895.1 791.2 710.5 656.6
605.5 566.5 514.8 470.3 428.6 395.6 369.8 350 335.2 315.9
349.5 258.8 204.9 164.8 122.5 50.6 0
